Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
DTS32W09R [V001]
Bill of material
YDTS32W09RV0010000
PN
Part Number
YDTS32W09RV0010000
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
YDTS32W09RV0010000
TEINTERNALDESCRIPTION
TE Internal Description
DUST COVER ASSEM
MILSPEC
Mil-Spec
D3899932W9R
ACCESSORYTYPE
Accessory Type
Protective Cover
SHELLSIZE
Shell Size
9
SEALABLE
Sealable
Yes
SEALINGGASKETMATERIAL
Sealing Gasket Material
Silicone
CAPMATERIAL
Cap Material
Metal
SEALINGCAPMATERIAL
Sealing Cap Material
Aluminum
SEALINGCAPPLATINGMATERIAL
Sealing Cap Plating Material
Cadmium
CAPTOFLANGEATTACHMENT
Cap to Flange Attachment
Wire Rope with PTFE Coating
LENGTH
Length
127 mm [ 5 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-65 - 175 C [ -85 - 347 F ]
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models