Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
BEA Ingranaggi
Description
Duplex cast iron sprockets 24B-2 - Cast iron sprocketes for roller chains - DIN 8187 - ISO 606
Bill of material
152420038
Z
Number of teeth
DE
de
mm
DP
dp
mm
CNSORDERNO
Order number
DM
dm
mm
D2
mm
A
mm
KG
kg
B2
72 mm
B1
b1
23.6 mm
C
4 mm
R3
r3
38 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models