Catalog navigation
CAD model selection
Selectable products: 44
HELP_VARIABLE
Company
BEA Ingranaggi
Description
Duplex plate wheels 20B-2 - Plate wheels for roller chains - DIN 8187 - ISO 606
Bill of material
202400029
Z
Number of teeth
DE
de
mm
DP
dp
mm
CNSORDERNO
Order number
D2
mm
KG
kg
B2
54.6 mm
B1
b1
18.2 mm
C
3.5 mm
R3
r3
32 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models