Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
PRiCi FA
Description
DW41CB,DW41CN,DW41S,DW42CB,DW42CN,DW42S - Positioning adjustment screw block - type T
Bill of material
DW41S3-15
MODEL
Model
LV1
type
MAT
material
SUR
surface treatment
CODE
Code
VAR02
M
VAR04
H selection
mm
FIX02
H1
10 mm
FIX04
T
10 mm
FIX06
M×Pitch
FIX08
La
32 mm
FIX10
W
16 mm
FIX12
P1
24 mm
FIX14
d1
4.5 mm
FIX16
S
5 mm
FIX95
PDF
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models