Catalog navigation
Selezione modello CAD
Prodotti disponibili: 10
HELP_VARIABLE
Company
SRD-FA
Description
ECFJJ,ECFJK,ECFJM,ECFJW,ECFJD,ECFJT,ECFJN,ECFJF,ECFJP,ECFJB - Resin collar - Standard - size free designation
Bill of material
ECFJD-V0-D4-L10
CODE
code
TYPE
Types of
Size freely specified type
MAT
mat
COLOUR
V
At V size 3 or above, the minimum unit is 0.5mm
D
The minimum unit below D20 is 0.5mm and the minimum unit above D20 is 1mm
L
The minimum unit is 0.5mm
LINK
Web Link
https://www.srdfaa.com/product/1141603220645.html
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
Loading ...
Anteprime
3D
Dimensione
2D
Download modelli CAD