您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
slovenčina
English
EDF 150 TLK
Rollenbau
Extra Heavy Duty Castors
Series EDD/ED up to max. 8000 kg
ED-TL
Powered by
CAD模型選擇
{rollenbau/1_extra_heavy_duty_castors/series_edd_ed/ed_tl/edf_tlk_asmtab.prj},{NB=EDF 150 TLK},{ORDERNO=EDF 150 TLK},{WDAB=150x40},{LC=400},{H=195},{TP=135x110},{HS=105x80},{HD=11},{SR=130.0},{WB=Ball bearing},{WHEEL=150 TLB 20},{VER=3},{VERB=5},{VERP=5},{VERS=5},{PPATH=ed_tl_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 11
HELP_VARIABLE
Company
Rollenbau
Description
EDF-TL - Fixed castor
Bill of material
EDF 150 TLK
ORDERNO
Article-number
EDF 150 TLK
EDF 150 TLK
WDAB
Wheel-Ø A x width B
150x40
150x40
mm
LC
Load capacity
400
400
kg
H
Overall height H
195
195
mm
TP
Dimension of top plate
135x110
135x110
mm
HS
Hole spacing
105x80
105x80
mm
HD
Hole-Ø
11
11
mm
SR
Swivel radius
130.0
130.0
mm
WB
Wheel bearing
Ball bearing
WHEEL
150 TLB 20
150 TLB 20
VER
3
VERB
5
5
VERP
5
5
VERS
5
5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ED-TLSK - Swivel castor
Rollenbau
27.09.2017
321 RÜ-GK/G/GL - Swivel castor with total lock
Rollenbau
12.01.2024
530 PEL - Swivel castor
Rollenbau
27.09.2017
331 RÜ-DEK/TPKX - Swivel castor with total lock
Rollenbau
12.01.2024
330 RÜ-EL - Swivel castor
Rollenbau
12.01.2024
320 RÜ-SKA - Swivel castor
Rollenbau
12.01.2024
670 PT-VK/V/DEK/TPK - Fixed castor
Rollenbau
12.01.2024
EDT-TLSBAK - Swivel castor with total lock
Rollenbau
27.09.2017
475 PT P - Swivel castor
Rollenbau
27.09.2017
541 PT PEL - Swivel castor with wheel brake
Rollenbau
27.09.2017
531 PU - Swivel castor with wheel brake
Rollenbau
27.09.2017
530 M8/M10/M12 PU - Swivel castor
Rollenbau
27.09.2017
1800 M8/M10 G - Swivel castor
Rollenbau
27.09.2017
531 PT PUEL - Swivel castor with wheel brake
Rollenbau
27.09.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求