Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FATH
Description
Edge Sealing Profile 16 x 14.6
Bill of material
087SPES02911
PARTNR
Part #
087SPES02911
COLOR
Color
Black
MAT
Material
EPDM / EPDM
CR
Clamping range
1.5 - 3.0 mm
WEIGHT
Weight
140.0 g/m
ID
ID #
124913
CTN
Customs Tariff Number
40094200
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models