Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Egg Suction Cups FG X, FGA X, FGB X - FG-X 34 SI-30 N046
Bill of material
SCHMALZ 10.01.06.01106 FG-X 34 SI-30 N046
NAME
Name
10_01_06_01106
NNCUSTOM
FG-X 34 SI-30 N046
NTCUSTOM
Eiersauger
NBCUSTOM
FG-X 34 SI-30 N046
LINACUSTOM
FG-X 34 SI-30 N046
ARTNR
Order number
10.01.06.01106
C127
d
6 mm
C126
d2
13.5 mm
C119
D1
41.5 mm
C122
Dk
16 mm
C1688
Dmax(S)
45 mm
C614
Ds
32 mm
C117
H
78 mm
C116
H2
12 mm
C171
Z
42.5 mm
C1432
Faltenanzahl
2.5
C683
Volumen
29.3 cmł
C946
Baugröße
34
C444
Saugerwerkstoff
Silikon SI
C445
Werkstoffhärte
30 °Sh
C575
Weight
17.5 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models