Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Halder
Description
EH 1511. - Clamping Angles
Bill of material
1511.500 Clamping Angles
BESTNR
Ref. No.
1511.500
L1
74 mm
L2
35 mm
L3
50 mm
D1
12 mm
D2
Thread
M 12
Y
12
G
Weight
5950 g
SYSTEM
System
L12
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models