Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Halder
Description
EH 1586. - Supports for Clamping Bar
Bill of material
1586.210 Support for Clamping Bar with spring-loaded catch
BESTNR
Ref. No.
1586.210
L
44 mm
B
20 mm
H
8 mm
G
Weight
30 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models