Catalog navigation
Selección de modelo CAD
Productos disponibles: 2
HELP_VARIABLE
Company
Halder
Description
EH 23280. - Abutments
Bill of material
EH 23280.0114 Abutment
BESTNR
Ref. No.
B
T-slot size h6
14 mm
L1K
finish short +/- 0.01
mm
L1L
finish long +/- 0.01
mm
A
-0,6
14 mm
D1
+/-0.01
32 mm
H
8 mm
L2
9 mm
SCH
screw ISO 4762 DIN 912
G
weight
g
SYSTEM
System
V70
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensión
2D
Descarga de modelos CAD