Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Halder
Description
EH 25030. - Clamping Nuts self-locking
Bill of material
25030.0020 Spannmutter
BESTNR
Ref. No.
D1
Thread
M20 x 1.5
D2
mm
D3
4.1 mm
H
8.5 mm
L
32 mm
G
Weight
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models