Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Halder
Description
EH 25163. - Hinges Zinc die-cast
Bill of material
25163.0005 Hinge
BESTNR
Ref. No.
ROT
Rotation
°
MAT
Material
B1
60 mm
B2
36 mm
B3
20 mm
D
8.3 mm
H1
18.5 mm
H2
7.5 mm
H3
9.5 mm
H4
19 mm
L1
60 mm
L2
36 mm
TEMPMAX
Temperature
80 °C
G
Weight
140 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models