Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WSKY
Description
EH17B - Rack and pinion
Bill of material
EH17B-L44-S900-ZP75-D3-N3
BS
Base Style
EH17B
RAP
Rack and pinion
mm
XXX
S
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
PMM
Provide motor mode
mm
MT
Motor Type
mm
MP
Motor power
mm
B
Brakes
SQ
Sensor quantity
mm
ST
Sensor type
mm
SP
CNSORDERNO
EH17B-L44-S900-ZP75-D3-N3 mm
L
1354 mm
A
150 mm
M
5 mm
N
14 mm
KG
29.000 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models