Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
D-M-E
Description
EHP Heater puller for CHS - DME
Bill of material
EHP0167EX
REF
Catalog number
EHP0167EX
G
Thread diameter
M 20X1.5
D
Diameter
12.5 mm
L
Length
41.3 mm
L1
Length
20.7 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    D-M-E
    HFH Tubular heaters - DME
    D-M-E
    TC 90° angle type - DME
    D-M-E
    TC Straight type - DME
    D-M-E
    TC 45° angle type - DME
    D-M-E
    TC Adjustable type - DME
    D-M-E
    Riser pads - Components for externally heated manifold systems
    D-M-E
    Tapered dowel pin - Components for externally heated manifold systems
    D-M-E
    ETC Flat washer type - DME
    Misumi
    C-MSPL - Economy Connecting Parts for Temperature Sensors - Plugs, Mounting Holders, Bolts
    Misumi
    C-MFMT - Economy Temperature Sensors for Moving Parts - Round, Crimp Terminal, K-Thermocouple(K TYPE)
    Misumi
    MCHXACA, MCHXACB, MCHXBCA, MCHXBCB - Cartridge Heaters - Lead Wire Protected with Knurled Flange - Uniform Heating Type
    D-M-E
    WRPK Cast-in heater TC type "J" - DME
    Hotstart
    CSM - HOTflow Engine Heater
    Hotstart
    CKM - HOTflow Engine Heater
Previews
3D
Dimension
2D
Download CAD models