Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Metalwork
Description
ELECTRIC CYLINDER ISO 15552 SERIE ELEKTRO SSC GEARED
Bill of material
3760320030171121
CODE
Code
3760320030171121 mm
TYPE
Type
Electric actuators
FAM
Family
Electric cylinder SSC
DI
Ø Diameter
32
HUB
Stroke
mm
HUBST
Rod position
SP
Screw pitch
VERSION
Version
MOTOR
Motor
FLANGE
Drive flange
TORQUE
Torque
1.2-2.19 Nm Nm
RPM
Greater rpm
AC1
Front accessories
AC3
Intermediate accessories
AC4
Left sensors
AC5
Right sensors
AC6
Rear accessories
A
129 mm
B
42.5 mm
C
118.5 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models