Catalog navigation
CADモデル選択
選択可能な製品数: 24
HELP_VARIABLE
Company
RK Rose+Krieger
Description
Electric cylinder LK2 - E-cylinder LH15 - Electrical Cylinder
Bill of material
QKD01CA010100 E-Zylinder LH15 (V= 12 V DC maxV= 100 mm/s)
ARTIKEL
Article description
Electrical Cylinder
TYPE
Type / Size
LH15
BEST
Order-no.
SPVIS
Spannung
HUBMAX
Length of Travel
mm
POSITION
Position
mm
Enter value for POSITION
Position
mm
cm
inch
ft
HUB
Length of Travel
mm
MAXGESCHW
max. Speed
mm/s
MAXKRAFT
max. Force F
N
EINSTELLBAR
adjustable Travel (outside)
A
Installation length
284 mm
B
Length of the housing
173 mm
ANFRAGE
Length of Travel on request
140 / 180 / 260 / 300
GEWICHT
Weight
1.2 kg
WEEE
Registration No. WEEE
DE71223010
WARTUNGSINTVALL
Maintenance interval for the item
according to assembly instructions
ECLASS80
eClass V 8.0
23-30-18-90
WARENNUMMER
Customs tariff number
85011010
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
Loading ...
プレビュー
3D
2D
ダウンロード(CADデータ)