Catalog navigation
CAD model selection
Selectable products: 40
HELP_VARIABLE
Company
RK Rose+Krieger
Description
Electric cylinder SLZ63 with ball screw - E-Zylinder
Bill of material
TQ33A1A1E3CAA1000#_SLZ63_(KG 25x10)
ARTIKEL
Article description
Electric cylinder
TYPE
Type
BEST
Order-no.
VARIANTE
Version
SPINDEL
Screw type
SCHUTZARTVIS
Protection Class
POSHUB
Extended stroke
mm
Enter value for POSHUB
Extended stroke
mm
cm
inch
ft
HUB
Stroke max.
mm
HINWEINBAUX
Installation length X information
A
16 mm
B
80 mm
C
100 mm
E
80 mm
F
40 mm
G
Thread
M16x1.5
H
112 mm
K
88 mm
L
95 mm
M
48 mm
N
56.5 mm
O
94 mm
P
18.5 mm
X
Installation dimension X
mm
INFOWWW
Further information on the website RK Rose + Krieger
For more Informations click here
MONTANLEITWWW
Assembly Instructions
Assembly Instructions DE, GB
CNSSTDDTIME
Standard delivery time of the article after receipt of order
4 weeks
WEEE
Registration No. WEEE
DE71223010
WARENNUMMER
Customs tariff number
85011010
ECLASS80
eClass V 8.0
23-30-18-90
ROHSWWW
Certificate ROHS
REACHWWW
Certificate REACH
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models