Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Reid Supply
Description
ELH-301 - Threaded Stud Mount Leaf
Bill of material
ELH-301
PN
Part Number
AMERSID
Americas ID
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
MAT
Material
Die Cast Zinc
ANG
Angle
°
COLOR
Color
MT
Mount Type
Threaded Stud
HT
Hinge Type
Flush Bolt-On
A
A Height
Inch
B
B Width
Inch
C
C Hole Spacing (Center to Center)
Inch
D
D Pin Center to Hole Center
Inch
E
E Pin Center to Hole Center
Inch
F
F Pin Diameter
Inch
G
G Pin Housing Projection
Inch
SSS
Screw/Stud Size
mm
SL
Stud Length
0.47 Inch
MS
Measurement System
Inch
URL
https://www.reidsupply.com/en-us/p/leaf-butt-hinges/elh-301
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Dirak
    4-260 - Screw-on Hinge
    NBK (Nabeya Bi-tech Kaisha)
    HNG-C-CR - Chrome plated Metal Hinges with threaded studs
    Reid Supply
    ELH-1235 - Counter Sunk Mount Leaf
    Elesa
    CFM-p - ELESA-Hinges
    Essentra Components
    ELH-301 - Threaded Stud Mount Leaf
    KCC Precision
    KWR 231 - Water Regulator
    Dirak
    4-246 - Hinge Pr01 180°
Previews
3D
2D
Download CAD models