Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
JW Winco
Description
EN 425.7 - Cabinet "U" handles
Bill of material
Cabinet ''U'' handle EN 425.7-10-120
PARTNUMBER
WINCO PARTNUMBER
D1
10 mm
L1
±0.5
mm
L2
94 mm
B
16 mm
D2
Thread
M5
D3
14 mm
H1
mm
H2
43 mm
H3
8 mm
T
min.
12 mm
WEIGHT
Weight
kg
CTN
US-Customs Tariff Number
ROHS
YES
INFOWINCO
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models