Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
JW Winco
Description
EN 630.2 - Ergostyle® Guard Safety Handles Metric
Bill of material
Ergostyle® Guard Safety Handle EN 630.2-115-A-DGR
PARTNUMBER
WINCO PARTNUMBER
L2
95.5 mm
L1
115 mm
D
Mounting Holes
6.5 mm
L3
75.5 mm
B1
38 mm
B2
19 mm
H1
35 mm
H2
15 mm
H3
11 mm
T
5 mm
SW
Hex A/F
10 mm
WEIGHT
Weight
kg
CTN
US-Customs Tariff Number
ROHS
YES
INFOWINCO
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models