Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
JW Winco
Description
EN 733 - Gripping trays, Type S with closing flap
Bill of material
Gripping tray EN 733-120-S-DGR
PARTNUMBER
WINCO PARTNUMBER
B1
120 mm
FARBEVIS
Color
B2
94 mm
B3
103 mm
H1
94 mm
H2
+0.5
58 mm
L1
28.5 mm
L2
24 mm
L3
26.5 mm
M1
64 mm
F1
1200 N
F2
400 N
WEIGHT
Weight
kg
CTN
US-Customs Tariff Number
39263000
ROHS
YES
INFOWINCO
Product details
Product details
DIM01
120.000 mm
DIM03
95.000 mm
DIM05
24.000 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models