Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
JW Winco
Description
EN 825.1 - Folding handles with spring-loaded return
Bill of material
Folding handle EN 825.1-90-SW
PARTNUMBER
WINCO PARTNUMBER
POS
Position
FARBE
Color
L1
90 mm
H1
29 mm
H2
16.5 mm
H3
63 mm
H4
20 mm
L2
135 mm
L3
74 mm
L4
41 mm
M1
+/-0.1
80 mm
M2
8 mm
WEIGHT
Weight
kg
CTN
US-Customs Tariff Number
39235090
ROHS
YES
INFOWINCO
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models