Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Colson Group
Description
Encore Floor Lock - Encore Floor Lock Brake
Bill of material
E9.06045.04
PN
Part Number
E9.06045.04
SER
Series
Encore Floor Lock Brakes
A
Extended Height Option
Inch
B
Retracted Height
4 7/8 Inch
SIZE
Top Plate Size
4" x 4-1/2" Inch
HOLESPACE
Bolt Hole Spacing
3" x 3" to 2-5/8" x 3-5/8" Inch
HOLESIZE
Bolt Hole Size
3/8" Slotted Inch
WEIGHT
Weight
3 1/4 lbs
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models