您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
QA認證資訊
目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
EPIC SIGNAL M23 Inserts 12P D-SUB Art. Nr. 44420125
LAPP
EPIC® Industrial Connectors
EPIC® Circular connectors
EPIC® SIGNAL M23 Inserts
Powered by
CAD模型選擇
{lapp_kabel/epic-industrie/rundsteckverbinder/epic_circon_m23_einsatz/m23_insert_12p_d-sub.prj},{NB=EPIC SIGNAL M23 Inserts 12P D-SUB Art. Nr. 44420125},{ATN=44420125},{KON=12},{WG=3.0},{VPE=20},{VERS=1},{EAN=4044774388373},{ARTB=EPIC SIGNAL M23 12P S D-SUB (20)},{ART=P-Teil},{EIN=ohne Kontakte},{EDZ=LAPP.44420125.edz},{GTIN=4044774388373},{CTN=85472000},{TC=44420125},{IDNR=},{W=0.04},{AAO677=LAPP},{MANUFACTURER_URL=https://www.lappgroup.com},{AAQ326=https://products.lappgroup.com/artno=44420125},{AAO676=44420125},{CNS_ELECTRO_MATERIAL=Polyamide},{DESCRIPTION_LONG=EPIC® SIGNAL M23 12P S D-Sub (20); Circular Connectors; M 23 Signal; Pin; Number of contacts: 12; for cross-section (min./max.):0.08mm² - 1.0mm²; },{DESCRIPTION_SHORT=EPIC® SIGNAL M23 Inserts 12 pole D-Sub}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
LAPP
Description
EPIC® SIGNAL M23 Inserts 12P D-SUB
Bill of material
EPIC SIGNAL M23 Inserts 12P D-SUB Art. Nr. 44420125
EAN
International article number
4044774388373
4044774388373
ATN
Article number
44420125
44420125
ARTB
Article description
EPIC SIGNAL M23 12P S D-SUB (20)
EPIC SIGNAL M23 12P S D-SUB (20)
ART
Part
P-Part
KON
Contacts
12
EIN
Inserts
without contacts
WG
Weight
3.0
3.0
g
VPE
Package [pc]
20
20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求