Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MAICO
Description
ER-AB - Abdeckung
Bill of material
0084.0364
ARTNR
Item number
0084.0364
CTN
Customs Tariff Number
84149000
LODDEST
LOD Destination
LODLEVEL
LOD Level
A
Execution
Motion detector with intelligent time module
F
Delivery
20 / 30 / 40 / 60 / 100 (gemäß Werkseinstellung Stufe 1: 30 und Stufe 2: 60 ) m³/h
L
Air direction
Vent
SZ
Protection
IP X5
E
Installation
Wall / Ceiling
SM
Of system
decentralized
MG
Material housing
Plastic
FR
Colour
Traffic white, similar to RAL 9016
G
Mass
0.594 kg
FK
Filter class
ISO Coarse 30 % (G2)
BT
Width
281 mm
H
Height
281 mm
T
Depth
33 mm
FBI
Conveying temperature at IMax
40 °C
SD
SPL
15 / 16 / 23 / 35 / 48 / kombiniert mit ER GH; 27 / 31 / 35 / 41 / 51 kombiniert mit ER GH AP/APB/ Angabe gemäß DIN 18017-3 bei einer äqivalenten Absorptionsfläche AL = 10 m² dB(A)
V
Packaging Unit
1 Stück
ST
Range
B
GE
GTIN (EAN)
4012799843641
SA700ID17
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models