Catalog navigation
CAD model selection
Selectable products: 23
HELP_VARIABLE
Company
DINKLE
Description
ESC250V-XXP - PCB Connector,Push-in Design,Pitch:2.50mm,150V,4A
Bill of material
ESC250V-12P
NAME
Name
PREVIEW
Preview
PTTE
Product type
PCB Connector - Plug
PH
Pitch
2.50 mm
CR
Color
GREEN (default)
CNMD
Connection method
Push-in Design
TEOFLG
Type of locking
Without
LH
Length
mm
WH
Width
11.75 mm
HH
Height
20.3 mm
CTDM
Circuit diagram
NROFPS
Number of poles
LL
Level
1
CNPS
Connection points
IGML
Insulating material
PA66
IGMLGP
Insulating material group
I
UL94FR
UL94 Flammability rating
V0
INRE
Insulation resistance
≥500MΩ at DC 500V
CRML
Conductor material
COPPER ALLOY
POCS
Plating of conductor surface
Tin PLATED
RDVE
Rated Voltage
320 V
RDCT
Rated Current
4 A
RDVE2_2
Rated Voltage(II/2)
320 V
RDVE3_2
Rated Voltage(III/2)
160 V
RDVE3_3
Rated Voltage(III/3)
160 V
RIV2_2
Rated Impulse Voltage(II/2)
2.5 kV
RIV3_2
Rated Impulse Voltage(III/2)
2.5 kV
RIV3_3
Rated Impulse Voltage(III/3)
2.5 kV
CCSS_MIN
Conductor cross section solid. min
0.2 mm²
CCSS_MAX
Conductor cross section solid. max
0.5 mm²
CCSSD_MIN
Conductor cross section stranded. min
0.2 mm²
CCSSD_MAX
Conductor cross section stranded. max
0.5 mm²
CCSFWFWTI_MIN
Conductor cross section flexible,with min ferrule without insulation
0.25 mm²
CCSFWFWTI_MAX
Conductor cross section flexible,with max ferrule without insulation
0.34 mm²
CCSFWFWI_MIN
Conductor cross section flexible,with min ferrule with insulation
0.25 mm²
CCSFWFWI_MAX
Conductor cross section flexible,with max ferrule with insulation
0.34 mm²
RV_UL_CUL_B
Rated Voltage (UL/CUL Group B)
150 V
RC_UL_CUL_B
Rated Current (UL/CUL Group B)
4 A
RV_UL_CUL_D
Rated Voltage (UL/CUL Group D)
150 V
RC_UL_CUL_D
Rated Current (UL/CUL Group D)
4 A
MIN_WCAT_UL_CUL
Min. wire connection acc. to UL/CUL
28 AWG
MAX_WCAT_UL_CUL
Max. wire connection acc. to UL/CUL
20 AWG
SRSE
Screwdriver size
0.4x2.5
SGLH
Stripping Length
8~9 mm
FP
Finger protection IP20(IEC60529)
YES
OGTE_MAX
Operating temperature max
120
OGTE_MIN
Operating temperature min
-40
UL_R
UL Recognized
YES
ROHS_A
RoHS Approval
YES
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models