Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
ETS-05-FP1
Bill of material
ETS-05-02005-EM1NNNNN-M-FP1
MODEL
Model no.
ETS
A
Body size
05
B
Screw lead
C
Stroke length
POS
mm
Enter value for POS
mm
cm
inch
ft
D
Motor mounting method
E
Motor manufacturer for installation
F
Motor capacity
G
Brake
H
Origin sensor
I
Limit Sensor
J
Option 1
K
Option 2
L
Special specifications
M : Magnetic slider (magnetic iron type sliding washer)
INFOTEXT
Infotext
Dimensions
LL
216.000 mm
AA
60.000 mm
M
2.000
N
3.000
P
40 mm
W
Weight
1.5 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models