Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
F-PCTA_H, F-PCTBA_H, F-PCTTA_H, F-PCTA2HL, F-PCTBA2HL, F-PCTTA2HL - Polycarbonate Plates(Dedicated Resin Plate for Housing)-Hole Type-
Bill of material
F-PCTA2H-300-300-3-F6-G4.5-N3
PN
Part Number
F-PCTA2H-300-300-3-F6-G4.5-N3
TS
Type Selection
Hole Type
TYPE
Type
F-PCTA
GR
Grade
COLOR
Color
NOH
Number of Holes
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
T
T Selection
mm
F
F 0.5mm Increment
mm
Enter value for F
F 0.5mm Increment
mm
cm
inch
ft
G
G 0.5mm Increment
mm
Enter value for G
G 0.5mm Increment
mm
cm
inch
ft
HS
Hole Selection
SND
Screw Nominal Dia.
L
0 mm
ALT1
Hole Position from Left
XC
XC 0.5mm Increment
mm
ALT2
Hole Position from Bottom
YC
YC 0.5mm Increment
mm
ALT15
Same size chamfer at Four Corners
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models