Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a1_383818_390m
Bill of material
F1A1-383818-390M
PN
Part Number
F1A1-383818-390M
DESC
Description
Shielded SMT Power Inductor, 39.0uH, 350mA, 956 Ohm
INDUCTANCE
Inductance
39 uH
CURRENT
Current
0,35 A
SATURATION
Saturation
0,38 A
DCR
956 Ohm
TESTFREQ
Test Frequence (KHz)
100
MAXHEIGHT
Max Height
1,8 mm
SHIELDING
Shielding
Shielded
DIMENSIONS
Dimensions Max
3.8 x 3.8 x 1.8 mm
PACKAGING
Packaging
Bulk
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models