Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a2_383818_330m
Bill of material
F1A2-383818-330M
PN
Part Number
F1A2-383818-330M
DESC
Description
Shielded SMD Power Inductor, 33.0uH, 420mA, 1 LN, 3.8 x 3.8mm Footprint, 1.8mm Height Profile
INDUCTANCE
Inductance
33 uH
CURRENT
Current
0,42 A
SATURATION
Saturation
0,6 A
DCR
770 Ohm
TESTFREQ
Test Frequency
100 KHz
MAXHEIGHT
Max Height
1,8 mm
DIMENSIONS
Dimensions Max
3.8 x 3.8 x 1.8 mm
PACKAGING
Packaging
Tape & Reel
SHIELDING
Shielding
Shielded
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models