Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1c1_160808_r24m
Bill of material
F1C1-160808-R24M
PN
Part Number
F1C1-160808-R24M
DESC
Description
Shielded SMD High Power Inductor, 0.24uH, 2.9A, 1 LN, 1.6 x 0.8mm Footprint, 0.8mm Height Profile
INDUCTANCE
Inductance
0.24 uH
CURRENT
Current
2.9 A
SATURATION
Saturation
4.8 A
DCR
41 Ohm
TF
Test Frequency
1000 KHz
MH
Max Height
0.8 mm
DIMENSIONS
Dimensions Max
1.6 x 0.8 x 0.8 mm
PACKAGING
Packaging
Tape & Reel
SHIELDING
Shielding
Shielded
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models