Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1c1_322512_6r8m
Bill of material
F1C1-322512-6R8M
PN
Part Number
F1C1-322512-6R8M
DESC
Description
Shielded SMD High Power Inductor, 3.8 uH, 1.9A, 1LN, 3.20 x 2.50mm Footprint, 1.2mm Height Profile
INDUCTANCE
Inductance
6.8 uH
CURRENT
Current
1.9 A
SATURATION
Saturation
2.4 A
DCR
210 Ohm
TF
Test Frequency
1000 KHz
MH
Max Height
1.2 mm
DIMENSIONS
Dimensions Max
3.20 x 2.50 x 1.2 mm
PACKAGING
Packaging
Tape & Reel
SHIELDING
Shielding
Shielded
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models