Catalog navigation
CAD model selection
Selectable products: 105
HELP_VARIABLE
Company
WMBerg
Description
F24D & P24D - Delrin® Spur Gears - 24 Pitch - 3/16", 1/4" and 3/8" Bore - 3/16" Face - AGMA Quality 10 - Hubless and Pin Hub Style - 20° Pressure Angle
Bill of material
P24D21X-40
PN
Product No.
DES
Description
CN
Catalog Name
Master Inch/Metric Catalog
MAT
Material
DP
Diametrical Pitch
24
PA
Pressure Angle
20 °
N
Number of Teeth
PD
Pitch Diameter
Inch
OD
Outside Diameter
Inch
B
Bore
Inch
F
Face Width
3/16 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models