Catalog navigation
Селекция на CAD модел
Налични продукти: 10
HELP_VARIABLE
Company
Misumi
Description
FCBDBW, FCBDBWH, FCBDW, FCBDMW, FCBDMWH, FCBDWH, FCBDSW - Neck Bolts for Fulcrum - Dimension Configurable - Width Across Flats
Bill of material
FCBDBW10-1.0-A16-E3-F6
PN
Part No.
MAT
Material
HARD
Hardness
ST
Surface Treatment
D
mm
DTOL
D Tolerance
-0.01/-0.05 mm
L
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
LTOL
L Tolerance
+0.1/0 mm
AS
A Selection
mm
E
E 0.1mm Increment
mm
Enter value for E
E 0.1mm Increment
mm
cm
inch
ft
F
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
MP
MxP (Coarse Thread)
LL
l
mm
C
mm
W1
mm
ALT1
Relief
GG
g
mm
FF
f
mm
ALT2
Thread Diameter
MC
mm
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Размер
2D
Сваляне на CAD модели