Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
NITTO KOHKI
Description
Female thread for cylinder connection_CCSF Type - Socket
Bill of material
CC33SF BRASS NBR
CNSORDERNO
Order number
CC33SF BRASS NBR
ASSYNO
Assy No.
CB13134
S
Application
For fuel gas gauge side
MT
Material
BRASS
M
Mass
64 g
L
(53) mm
SD
Φd
(18.5) mm
H
H (WAF)
Hex.19
T
M16 x 1.5 left-hand thread
B
ΦB
5 mm
SM
Seal material
NBR
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models