Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
NITTO KOHKI
Description
Female thread for torch connection_CPF Type - Plug
Bill of material
C33PF STEEL
CNSORDERNO
Order number
C33PF STEEL
ASSYNO
Assy No.
CA82589
S
Application
For fuel gas torch side
MT
Material
STEEL
M
Mass
30 g
L
(36.2) mm
C
21.2 mm
H
H (WAF)
Hex.19
B
φB
4.5 mm
T
M16 x 1.5 left-hand thread
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models