Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
FEN01 - Butterfly Spring
Bill of material
FEN01-D6-t0.3
CODE
Code
TYPE
Type
Butterfly Spring
MAT1
Material (International)
MAT2
Materia(Correspond)
SUR
Surface Treatment
YSMAX
Maximum Compression
h×75%
D
Size Annotation Diagram
mm
TT
Thickness (t)
mm
DD
d
mm
HH
Full-Displacement (h)
mm
L
Total height L
mm
LTOL
L tolerance
±0.10 mm
N
Load when compressing (F × 75%)
LINK
Website
Website Connection
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models