Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Samtec
Description
FFSD Series - FFSD Series - (1,27 mm) .050" Tiger Eye™ Flat IDC Wire Cables
Bill of material
FFSD-04-S-01.00-01
PN
Part Number
FFSD-04-S-01.00-01
SERIES
Series
FFSD
POS
No. of Positions
EA
End Assembly
AL
Assembly Length
Inch
LS
Lead Style
-01
PLOPT
Plating Options
RWOPT
Reverse Wiring
DOPT
Daisy Chain
Inch
DCNT
Daisy Chain Note
Assembly Length - Must be at least 2 inches greater than Daisy Chain.
ROPT
Reversed
RNOPT
Reverse Polarization Notch
MOPT
Middle Reverse
OOPT
Outside Reverse
SROPT
Strain Relief
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models