Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
WMBerg
Description
FHU103 - Spur Gears - 0.3 Module 10mm Bore 3mm Face Hubless Style - 20° Pressure Angle Non-Metallic
Bill of material
FHU103-108 High
PN
Product No.
LOD
Level of details
DES
Description
HUBLESS SPUR GEAR
CN
Catalog Name
Master Inch/Metric Catalog
MAT
Material
Polyurethane
QC
Quality Class
DIN 7/AGMA 10
MOD
Module
0.3
PA
Pressure Angle
20 °
N
Number of Teeth
PD
Pitch Diameter
mm
OD
Outside Diameter
mm
B
Bore
10 mm
FW
Face Width
3 mm
HS
Hub Style
hubless
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models