Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Elesa+Ganter
Description
FHV - Ball valve
Bill of material
Ball valve FHV.1/4-POM16
PARTNUMBER
Code
471301
DESCRIPTION
Description
FHV.1/4-POM16
DIM01
D
16 mm
DIM02
L
34.5 mm
DIM03
H
31.5 mm
DIM04
d1
16 mm
DIM05
d2
7 mm
DIM06
For modular system
1/4 mm
WEIGHT
Weight
8 g
INFOEG
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models