Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
vonRoll hydro
Description
Fig. 2616 - Manhole cover
Bill of material
Fig. 2616 600
CODE
2616-060-00
DN
600 mm
FIGUR
2616
LODLEVEL
LOD Level
TYP
Type
060
D2
850 mm
D3
1050 mm
D4
721 mm
H1
200 mm
H2
100 mm
DL
Cover Ø
689 mm
DLA
Cover hight
50 mm
G
Weight
128 kg
FG
Frame Weight
40 kg
CG
Cover Weight
88 kg
MOD
Model
INFO
Info
Class D400, according to standard EN124, full cast lid, with damping insert, with rotary lock, with pick hole, with keyholes, non-slip hexagonal knobs
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models