Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Camozzi
Description
Fitting Mod. 6560 3
Bill of material
6560 3
MOD
Mod.
6560 3
A
3 mm
F
12 mm
L
20.4 mm
M
6 mm
SW
6 mm
INFO
Infotext
Information
Infotext
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models