Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Camozzi
Description
Fixing bracket for regulator series MX
Bill of material
MX2-S
MOD
Mod.
A
mm
B
mm
C
mm
D
mm
E
mm
F
mm
G
15 mm
H
mm
L
90 mm
M
2.5 mm
N
2.5 mm
INFO
Infotext
Information
Infotext
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models