Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Brother Gearmotors
Description
Flange mount
Bill of material
G3FS-40-120-075
PN
SERIES
Series
G3 series (Parallel shaft type)
MOUNT
Mount
F-Flange
MOT
Motor type
NEMA 56C Reducer
MP
Motor power
1 HP (.75 kW)
SGT
Shaft gearbox type
Parallel Shaft Gearbox
FS
Frame size
40
SBS
Shaft/Bore size
1 5/8"
SE
Shaft extension
N-Common
RA
Ratio
NRS60
Output shaft allowable torque 60Hz in-lbs
RPM
RPM (using a 4 Pole - 1800 RPM Motor Input)
W
Weight
40 lb.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models