Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
FN 3766 - GESIPA Spenglerniete Flachrundkopf Stahl/Stahl
Bill of material
SFS FN 3766 593687 Spenglerniet Flachrundkopf Stahl/Stahl 3.2x8 KL 3-5
IDNR
Ident number
ARTNR
Order number
MAT
Material
Niet: Stahl verzinnt, Dorn: Stahl verzinkt
ANW
Anwendung
Leicht lötbar
ONR
Orig.-Nr.
D1
Diameter
3.2 mm
L
Length
mm
KL
Clamping length
mm
D2
Diameter
6.5 mm
DM
Diameter
2 mm
K
Head height
1 mm
VERP
Verpackung (Mengeneinheit 1Pack)
500
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models