Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
FN 3767 - GESIPA Spenglerniete Flachrundkopf Kupfer/Stahl
Bill of material
SFS FN 3767 593691 Spenglerniet Flachrundkopf Kupfer/Stahl 3.2x8 KL 3-5
IDNR
Ident number
ARTNR
Order number
MAT
Material
Niet: Kupfer, Dorn: Stahl verzinkt
ANW
Anwendung
Leicht lötbar
ONR
Orig.-Nr.
D1
Diameter
3.2 mm
L
Length
mm
KL
Clamping length
mm
D2
Diameter
6.5 mm
DM
Diameter
2 mm
K
Head height
1 mm
VERP
Verpackung (Mengeneinheit 1Pack)
500
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models