Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
FN 8311 - GESIPA SolarGrip Blindnieten Flachrundkopf Alu/Stahl
Bill of material
SFS FN 8311 501018 SolarGrip Blindniet Flachrundkopf Alu/Stahl 6.4x14 KL 3-8
IDNR
Ident number
ARTNR
Order number
501018
MAT
Material
Niet: Aluminium, Dorn: Stahl verzinkt
ONR
Orig.-Nr.
6701011
D1
Diameter
6.4 mm
L
Length
14 mm
KL
Clamping length
3-8 mm
D2
Diameter
11.4 mm
DM
Diameter
3.65 mm
K
Head height
1.8 mm
BOHR
Bohr-Ø
6.5-6.9 mm
VERP
Verpackung (Mengeneinheit 1Pack)
250
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models