Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
FNK-LT12H
Bill of material
FNK-LT12H
PN
Part Number
FNK-LT12H
DESC
Description
Fiber Optic Transmitters, Receivers, Transceivers Gigabit Ethernet 1310 SMF
DR
Data rate (Gbps)
1.25 Gbps
WL
Wave length
1310 nm
SMMM
SM/MM
SM
TH
Temp High
85 °C
TL
Temp Low
-40 °C
MT
Mounting type
Pluggable
GC
Ground Clip
N/A
CC
Conformal Coating
No
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models