Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FATH
Description
Foot Console 45/60 - 120
Bill of material
098G4560X120A
PARTNR
Part #
098G4560X120A
WEIGHT
Weight
1083.0 g
CTN
Customs Tariff Number
76169910
ID
ID #
124630
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    FATH
    Foot Console 45/90 - 150
    FATH
    Foot Plate 45/60/90/135
    FATH
    Alu Connection Angle 30
    FATH
    Foot Console ST 40 / 45 - 110
    FATH
    Floor Bracket 200
    FATH
    Profile Connector 90° I, Slot 8 (Set)
    FATH
    Floor Bracket AL 140, 2 Slot Version
    FATH
    Cover Cap for 45 mm Modular Dimension
    FATH
    Floor Bracket AL 140, 1 Slot Version
    FATH
    Floor Bracket 160
    FATH
    Floor Bracket AL 45
    FATH
    Plastic Combi Hinge 35, Non-detachable, Gray
    FATH
    Plastic Combi Hinge 20 MINI, Detachable
    FATH
    Plastic Combi Hinge 25, Detachable, Gray
Previews
3D
Dimension
2D
Download CAD models